Palm grip resistant to high temperatures PPA GF30 FDA EU10/2011+NSF black 06174-155010390X20
- High temperature resistant
- FDA, EU10/2011, NSF, KTW conform
- Closed grip contour
- Easy to clean
- For stringent hygiene requirements.
Sales unit
€10.91
plus sales tax
Added to your shopping cart
Designation
Palm grip
Version 1
resistant to high temperatures
Version 2
with protruding bush
Form
L
Main
material
PPA GF30 FDA EU10/2011+NSF
Main
colour
black
Component
material
stainless steel
Surface finish
component
bright
Steel key
1.4404
D1=Outside diameter
50
D=Thread
M10
H=Height
32
L=thread length
20
Approval /
Certification
FDA + EU10/2011 + NSF
D2
19
H2
18
H3
12
Thread type
external thread
UNSPSC Code
27112103
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced, black, with FDA, EU10-2011, NSF; KTW conformity.
Metal parts stainless steel 1.4404.
Version
Steel parts bright stainless steel.
Note
Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.
Application
These palm grips have been specially developed for use in applications with high hygienic and high temperature requirements. The closed grip contour with smooth surfaces are very easy to clean.
For contact with food and potable water this plastic conforms to FDA, EU10/2011, NSF, KTW and have permanent hot water and hydrolysis resistance (steam sterilisation).
This high-temperature plastic is even suitable for permanent use in hot environments while retaining its high strength.
For contact with food and potable water this plastic conforms to FDA, EU10/2011, NSF, KTW and have permanent hot water and hydrolysis resistance (steam sterilisation).
This high-temperature plastic is even suitable for permanent use in hot environments while retaining its high strength.
Temperature range
Continuous operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Brief use with temperatures up to 250 °C.
Advantages
Resistant to moisture and cleaning agents (by disinfection).
The palm grips can be tightened or loosened without tools.
Suitable for manual fixing and clamping. Various thread sizes.
The palm grips can be tightened or loosened without tools.
Suitable for manual fixing and clamping. Various thread sizes.
On request
Special versions.
Applications
For installation on machines, equipment, plants and in areas with increased hygienic requirements.
The target sectors are the foodstuff processing industries (or crafts) where the operating parts come into contact with foodstuff or potable water.
These palm grips are suitable for use by special applications with very high environmental temperatures, with permanent hot water or steam contact.
The target sectors are the foodstuff processing industries (or crafts) where the operating parts come into contact with foodstuff or potable water.
These palm grips are suitable for use by special applications with very high environmental temperatures, with permanent hot water or steam contact.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.