Palm grip Metal detectable polyamide black grey RAL 7021 06174-1450103175X30
- Metal detectable
- Detections volume ≥ 0.027 cm³.
- Foodstuff conform material
Sales unit
€11.24
plus sales tax
Added to your shopping cart
Designation
Palm grip
Version 1
Metal detectable
Version 2
with protruding bush
Form
L
Main
material
polyamide
Main
colour
black grey RAL 7021
Component
material
stainless steel
Surface finish
component
bright
Steel key
1.4404
D1=Outside diameter
50
D=Thread
M10
H=Height
32
L=thread length
30
Approval /
Certification
FDA + EU10/2011
D2
19
H2
18
H3
12
Thread type
external thread
UNSPSC Code
27112103
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
The metal detectable operating parts are made from a EU10/2011 and FDA conform plastic granulate.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material
Thermoplastic (fibreglass reinforced polyamide), metal detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.
Version
Thermoplastic black-grey RAL 7021.
Steel parts bright stainless steel.
Steel parts bright stainless steel.
Note
Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.
Application
- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
- Pharmaceutical industry
- Packaging industry
Temperature range
-20°C to +100°C.
Advantages
Metal detectable.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.