Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Palm grip
Version 2
with protruding bush
Form
L
Main material
polyamide
Main colour
black grey
Component material
steel
Surface finish component
blue-passivated
D1=Outside diameter
63
D=Thread
M12
H=Height
38
L=thread length
25
D2
19
H2
21,5
H3
12,5
Thread type
external thread
UNSPSC Code
27112103
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Reinforced thermoplastic polyamide, black-grey RAL 7021.
Steel parts grade 5.8 steel or 1.4305 stainless steel.

Version
Metal parts trivalent blue passivated steel or bright stainless steel.
Note
Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.
Application
These palm grips have been specially developed for use in applications with high hygienic requirements. The closed grip contour with smooth surfaces are very easy to clean.
Advantages
Resistant to humidity and cleaning products (during disinfection) with no toxic side effects (bio-compatible).
The palm grips can be tightened or loosened without tools.
Suitable for manual fixating and clamping. Various thread sizes.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought