Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Palm grip
Version 1
with threaded spindle
Main material
grey cast iron
Surface finish body
painted
Component material
steel
D=Thread
M16
D1
80
D2
25
D3
12
E
30
H
50
H1
12
H2
5
L
52
R
9
UNSPSC Code
27112103
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Palm grip, grey cast iron.
Grub screw, steel.
Version
Palm grip painted.Grub screw black oxidised.
Note
The threaded pin is screwed into the palm grip and secured with a cross pin.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought