Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Star grip
DIN
similar to DIN 6336
Form
B
Form definition
with through hole
Main material
aluminium
Surface finish body
polished
D1=Outside diameter
50
D=bore
10
H=Height
32
D2
18
H3
17
Thread type
reamed hole
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Tumbled or ground and polished.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought