Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Star grip
DIN
similar to DIN 6336
Form
L
Form definition
with external thread
Main material
aluminium
Surface finish body
tumbled
Component material
stainless steel
D1=Outside diameter
40
D=Thread
M8
H=Height
25
L=thread length
40
D2
14
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Aluminium.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version
Star grip vibratory ground.
Grub screw and pin bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought