Star grip thermoplastic black 06220-41015X15
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Form: external thread
- Cap in various colour combinations
Sales unit
€1.51
plus sales tax
Added to your shopping cart
Designation
Star grip
DIN
similar to DIN 6336
Form
L
Main
material
thermoplastic
Main
colour
black
Component
material
steel
Surface finish
component
blue-passivated
D1=Outside diameter
50
D=Thread
M10
H=Height
32
L=thread length
15
Colour
Cap
light grey RAL 7035
D8
22
H3
17
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoplastic, threaded bolt in steel
Version
Screw trivalent blue passivated.
On request
Other colours or designs, such as company logo.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.