Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Star grip
DIN
similar to DIN 6336
Form
L
Main material
thermoplastic
Main colour
black
Component material
steel
Surface finish component
blue-passivated
D1=Outside diameter
50
D=Thread
M10
H=Height
32
L=thread length
45
Colour Cap
light grey RAL 7035
D8
22
H3
17
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoplastic, threaded bolt in steel
Version
Screw trivalent blue passivated.
On request
Other colours or designs, such as company logo.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought