Star grip thermoplastic black 06845-54006
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Form D: tapped bush without cap
- Different thread sizes
Sales unit
€1.55
plus sales tax
Added to your shopping cart
Designation
Star grip
Form
D
Form definition
tapped bush without cap
Main
material
thermoplastic
Main
colour
black
Component
material
brass
D1=Outside diameter
40
D=Thread
M6
H=Height
24,5
T=thread depth
18
D2
17
D6
12,5
H3
12,5
T1
6
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Fibreglass reinforced thermoplastic.
Tapped bush brass.
Tapped bush brass.
Version
Grip, black.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.