Star grip thermoplastic black 06845-43008X30
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Form L: with external thread
- Different thread sizes
Sales unit
€1.18
plus sales tax
Added to your shopping cart
Designation
Star grip
Form
L
Form definition
with external thread
Main
material
thermoplastic
Main
colour
black
Component
material
steel
Surface finish
component
galvanised
D1=Outside diameter
30
D=Thread
M8
H=Height
22
L=thread length
30
D2
15
D6
9
H3
11
T1
1,5
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Fibreglass reinforced thermoplastic.
Screw steel.
Screw steel.
Version
Grip, black.
Screw galvanised.
Screw galvanised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.