Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Star grip
Version 1
with protruding bush
Form
K
Main material
thermoset
Main colour
black
Component material
stainless steel
Surface finish component
bright
D1=Outside diameter
50
D=Thread
M8
H=Height
32
T=thread depth
17
D2
19
H2
17
H3
12
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The thermoset star grip is distinguished by its closed grip contour. The contact surface of the protruding steel bush is vertical to the thread axis and ensures a firm screw connection.
Material

Thermoset PF 31.
Steel grade 5.8 or stainless steel 1.4305.

Version
Thermoset black, high-gloss polished.
Metal parts trivalent blue passivated steel or bright stainless steel.
Advantages
Wear resistant contact surface
Closed grip contour
On request
Form H: bush with blind hole
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought