Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Star grip
Version 1
with safety function
Main material
thermoplastic
Main colour
jet black RAL 9005
Component material
stainless steel
Surface finish component
bright
D1=Outside diameter
50
D=Thread
M8
H=Height
41,9
L=thread length
15
D2
17
D8
22
H1
10
H4
37,1
No. of teeth
12
Size
3
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Star grips with safety function prevent changes to the clamping point by accidental opening or closing.
In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened.
A spring returns the grip to the start position upon release.
Material
Star grip and insert made from reinforced thermoplastic.
Screw steel or stainless steel.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Advantages
Protection against accidental opening or closing.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought