Star grip stainless steel blasted 06194-240083
- Can be used as a clamping, retaining and fastening element
- Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors
- For manually adjusting assemblies, machines and aggregates
- Form B: drilled through
- Version: polished or abrasive blasted
Sales unit
€7.61
plus sales tax
Added to your shopping cart
Designation
Star grip
DIN
similar to DIN 6336
Form
B
Main
material
stainless steel
Surface finish
body
blasted
D1=Outside diameter
40
D=bore
8
H=Height
26
D2
14
H3
13
Thread type
reamed hole
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4308.
Version
Ground and polished or blasted.
On request
With external thread.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.