Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Star grip
Version 1
extended collar
Form
K
Main material
thermoplastic
Main colour
black
Component material
steel
Component colour
blue-passivated
D1=Outside diameter
32
D=Thread
M5
H=Height
20
L=thread length
30
SW=key width
8
T=thread depth
8
D2
14
H3
10
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoplastic, black.
Extension piece, free-cutting steel .
Version
Extension piece, trivalent blue passivated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought