Star grip with protruding bush thermoplastic black 06210-105
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Form H: bush with blind hole
- Different thread sizes
Sales unit
€1.01
plus sales tax
Added to your shopping cart
Designation
Star grip
Version 1
with protruding bush
Form
H
Form definition
with blind hole
Main
material
thermoplastic
Main
colour
black
Component
material
steel
D1=Outside diameter
25
D=bore
5
H=Height
17
T=bore depth
9,5
D2
10
H2
9
H3
7
Thread type
reamed hole
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.
Version
Metal parts trivalent blue passivated steel or bright stainless steel.
Note
Star grips with projecting steel bush and blind hole or internal thread are especially suited for cross pinning.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.