Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Triangular grip
Form
L
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
Component colour
black grey RAL 7021
D1=Outside diameter
80
D=Thread
M10
H=Height
53,5
L=thread length
40
D2
29,2
H1
31
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grip glass-bead reinforced thermoplastic.
Cap thermoplastic.
Steel parts grade 5.8.
Version
Grip and cap black grey (RAL 7021).
Steel parts blue-passivated.
On request
Other screw lengths and colours.
Metal parts stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought