Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Triangular grip
Form
K
Main material
thermoplastic
Main colour
black
Component material
brass
D1=Outside diameter
45
D=Thread
M6
H=Height
21
T=thread depth
9
D3
16
D6
11
H1
18
H2
10
T1
1
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Fibreglass reinforced thermoplastic.
Tapped bush brass.
Version
Grip, black.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought