Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Triangular grip
Version 1
high collar
Form
L
Main material
thermoset
Main colour
black
Component material
stainless steel
D1=Outside diameter
50
D=Thread
M8
H=Height
28
L=thread length
20
D3
18
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoset PF 31.
Threaded pin galvanised steel or bright stainless steel.
Version
High-gloss polished.
On request
Other screw sizes, screw lengths and colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought