Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Version 1
single sided
Main material
thermoplastic
Component material
stainless steel
A=Hole spacing
20
D=Fastening hole
M6x55
L=Length
156
B
36
D1
24
H
58
L1
22
Load capacity N
1000
T
40
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Glass-bead reinforced thermoplastic.
Fastening material 1.4301.
Version
Matt black with fine texture.
Note
These open-ended handles can be mounted right or left. They are form stable and have a high load rating.
Fastening bolts, nuts and washers are supplied as is a locking plate to prevent twisting.
Assembly
From the front.
Drawing reference
1) locking plate
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Andere Kunden kauften auch