Magnet Shallow pot magnets SmCo 09071-20-40
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 280 °C
- High magnetic force
- Assembly: press in, screw in or glue
Sales unit
€25.84
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
Shallow pot magnets
Version 2
round
Main
material
SmCo
Component
material
steel
Surface finish
component
galvanised
D1=Fastening hole
5,5
D=outside diameter
40±0,2
H=Height
8
D2
11,5
Hazardous goods class
Danger goods class 9
Kind of fastening
countersink
Magnetic
force
N
540
Temperature*
max. °C
280
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing steel.
Magnetic core SmCo (samarium cobalt).
Magnetic core SmCo (samarium cobalt).
Version
Housing, galvanised.
Note
Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.
Temperature range
max. 280°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.