Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Swing clamp
Version 1
swivel to the right
Form
A
Form definition
with clamping arm
Main material
QT steel
Surface finish body
black oxidised
Main colour
black
B=Width
90
D1=Thread
M12
D=diameter
11
H=Height
80
L=Length
50
SW=key width
19
B1
70
B2
22
Clamping force kN
6
H1
139
H2
11
H3
15
H4
30
H5
29
L1
66
L2
55
L3
50
S1
11
S2
10
Tightening torque max. Nm
28
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Heavy duty toggle clamps are especially suitable for manual clamping processes with short clamping times.

The clamping arm swivels 90° at the rotation speed of the impact driver and enables rapid clamping. When this movement is completed, the linear down clamping travel is carried out.
Material
Carbon steel.
Version
Black oxidised.
Method of operation
Impact driver with adjustable torque.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages
- Automation-compatible
- High clamping forces
- Rapid clamping
Drawing reference
1) swing travel
2) clamp travel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought