Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cam-action indexing plungers
Version 1
with stop
Version 2
right
Form
A
Form definition
with threaded sleeve
Main material
stainless steel
Surface finish body
bright
D=locking pin diameter
5
L1=Handle length
30
B
10,8
B1
3,6
D1
M12
D2
12
Fx30°
1,3
H
8
L
47,4
L3
19
Locknut
without locknut
SW1
12
Spring force final pressure F2 approx. N
15
Spring force initial pressure F1 approx. N
5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material

Grip 1.4308.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310.

Version
Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Advantages
Turning the grip through 180° retracts the pin.
180° stop with rotation in one direction.
On request
Special versions.
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50, 03099-60, 03099-61.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought