Palm grip tumbled grey cast iron tumbled 06160-112
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Form A: blank
- Version: vibratory ground
Sales unit
€2.47
plus sales tax
Added to your shopping cart
Designation
Palm grip
Version 1
tumbled
DIN
DIN 6335
Form
A
Main
material
grey cast iron
Surface finish
body
tumbled
D1=Outside diameter
63
H=Height
42
D2
20
H3
25
UNSPSC Code
27112103
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Grey cast iron GJL 200.
Version
Vibratory ground.
Bright.
Bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.