Star grip with safety cable thermoplastic black 06220-60616
- The cable ensures that grips cannot be lost
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- The star grip remains in the immediate vicinity of the object
- Cap in various colour combinations
Sales unit
€1.52
plus sales tax
Added to your shopping cart
Designation
Star grip
Version 1
with safety cable
DIN
similar to DIN 6336
Form
KS
Main
material
thermoplastic
Main
colour
black
Component
material
steel
D1=Outside diameter
25
D=Thread
M6
H=Height
16
T=thread depth
10
Colour
Cap
traffic red RAL 3020
D8
12
H3
8
H5
22
H5
max.
22
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Star grip thermoplast, bush steel.
Safety cable elastic TPU.
Safety cable elastic TPU.
Version
Bush trivalent blue passivated.
Note
Δ Add the desired cap colour code here. No colour code is required for black caps.
Attach the safety cable to a base to make the star grip unlosable. The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Attach the safety cable to a base to make the star grip unlosable. The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly
Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Make sure that the anchor is not too far from where the star grip is to be used.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.